Type 63B are direct spring operated safety valves suitable for medium set pressure gas, vapor and liquid or gas thermal relief applications. Their brass construction offers an economical valve for carbon dioxide, natural gas and general gas or vapor services.

Modify Configuration

Valve Type
Body Material
NACE
Port Type In x Out
Inlet Size
Inlet Flange Rating
Outlet Size
Outlet Flange Rating
Orifice
Flange Facing In x Out
Lift Lever
Set Range
Seat Material
Seal Material
Test Gag
Thermal Relief
Valve Service
Code Case
Location
Special Documents
Level 2 File Name
Customer
Project
Cust. Ref. No.
Sales Order No.
Model No.
Set Pressure
Set Pressure UOM
Serial No.
Tag No.
Title
Assembly No.
Notes
Requested By
VIN