Crosby Style HCA is a high temperature version of the Style HC, with an alloy steel construction suitable to temperatures up to 1020°F. Typically Style HCA valves are used for superheaters and reheater outlets.

Modify Configuration

Valve Model
Code Section
Valve Orifice
Body/Trim/Spring Matl
Conn Size
Valve Inlet x Outlet Connection
Cap Type
Valve Service
Pressure Ranges
Temperature Ranges
Body Material
Code Case
Test Gag
Weather Hood
Flange Face
Test Method
Drip Pan
Hydrostatic Test Plug
Location
Special Documents
Level 2 File Name
Level 3 File Name
Customer
Project
P.O. No.
Sales Order No.
Model No.
Set Pressure
Set Pressure UOM
Serial No.
Tag No.
Title
Assembly No.
Notes
Requested By
VIN