Series 900 OMNI-TRIM®
Single trim design, fixed blowdown design for medium flow of air, gas, steam, vapor, liquid and two phase applications. Full nozzle design. Available with metal or O-ring seat construction.

Series BP OMNI-TRIM®
Crosby Series BP OMNI-TRIM® Pressure Relief Valve is a piston, single trim designed valve for gas, vapor and liquid applications involving variable back pressure. Full nozzle design with O-ring seat as standard.

Modify Configuration

Model
ASME Code Section
Seat Material
Body/Trim/Spring Matl
Connection Size
Outlet Port Type
Valve Inlet x Outlet Conn.
Flange Face
Cap Type
Nameplate Units
NACE
Valve Service
Block Body
Pressure Ranges
Temperature Ranges
Code Case
Location
Special Documents
Level 2 File Name
Level 3 File Name
Customer
Project
Cust. Ref. No.
Sales Order No.
Model No.
Set Pressure
Set Pressure UOM
Serial No.
Tag No.
Title
Assembly No.
Notes
Requested By
VIN