The Series 800 modulating valve utilizes the
most advanced design in pilot operated valves.
The non-flowing, modulating pilot can be set
at pressures up to 6170 psig [425.52 barg].
Under these process conditions, the pilot and
main valve can be tight up to 98 percent of set
pressure.
Since the pilot is modulating, the main valve
lifts proportionally according to required flow
(relief demand), restricting product loss to the
mass required to prevent the process pressure
from exceeding the code allowance. The pilot
provides stable lift even on hard liquid
systems due to its unique trim. The 800 Series
can also be used in liquids, gases, or mixed
phase lading fluids, including dirty and/or wet
services.
The Series 800 valve is available with the
following: effective orifice areas of 0.110 to
9.489 in² [0.710 to 61.21 cm²], valve inlet sizes
1" to 4" [25 to 100 mm], set pressures between
1481 and 6170 psig [102.13 and 425.52 barg],
and continuous temperatures from -65°F to
+600°F [-54°C to +315°C].