The Anderson Greenwood Series 500 is a unique soft seated safety relief valve designed to handle higher temperatures. It was created with a specific design objective: to decrease the leakage associated with metal-seated safety relief valves under extreme operating temperature conditions.

The result is a modulating, soft-seated, pilot operated valve offering premium tightness with the ability to handle temperatures from -65°F to 515°F [-54°C to 268°C] and a set pressure range of 15 to 720 psig [1.03 to 49.6 barg].

The soft seat in the Series 500 main valve is more resistant to particulate damage than a metal seat, has a longer service life, and can be quickly replaced while the valve body remains installed in the line.

Its unique design enables the main valve to be tight at pressures up to set point. After relieving and reseating, it stays bubble-tight, cycle after cycle. Applications for the Series 500 include hot water, steam (ASME Section VIII Unfired Pressure Vessels), hot hydrocarbon vapors or liquids, and corrosive services.

Modify Configuration

Item #
Item #
Series
Main Valve Lift
Valve Material
Valve Size
Orifice
Inlet/Outlet Connection
Inlet Flange Face Style
Outlet Flange Face Style
NACE
Main Valve Seat Material
Spring
Pilot Soft Goods
Service
Code Case 2203
Fitting Type
Lift Lever
Pilot Gag
Field Test Connection
Backflow Preventer
Remote Sense
Supply Filter
Manual Blowdown
Pilot Exhaust
Code Section
Location
Valve Body File Name
Pilot File Name
Customer
Project
P.O. No.
Sales Order No.
Model No.
Set Pressure
Set Pressure UOM
Serial No.
Tag No.
Title
Assembly No.
Notes
Requested By
VIN